1

GN 115 Latches, Type HGN Operation with stainless steel lever

Manufacturer GANTER
Description GN 115 Latches, Type HGN Operation with stainless steel lever
Part number GN 115-HGN-6-NI
Note el@ss: 23-23-90-90
Product selection
Selector Part number a (mm) d (mm) H (mm) Material
2 GN 115-HGN-6-NI 6 28 4 stainless steel / plastic
4 GN 115-HGN-10-NI 10 28 4 stainless steel / plastic
6 GN 115-HGN-14-NI 14 28 4 stainless steel / plastic
8 GN 115-HGN-18-NI 18 28 4 stainless steel / plastic
9 GN 115-HGN-20-NI 20 28 4 stainless steel / plastic
10 GN 115-HGN-22-NI 22 28 4 stainless steel / plastic
11 GN 115-HGN-24-NI 24 28 4 stainless steel / plastic
12 GN 115-HGN-26-NI 26 28 4 stainless steel / plastic
13 GN 115-HGN-28-NI 28 28 4 stainless steel / plastic
14 GN 115-HGN-30-NI 30 28 4 stainless steel / plastic
16 GN 115-HGN-34-NI 34 28 4 stainless steel / plastic
18 GN 115-HGN-38-NI 38 28 4 stainless steel / plastic
19 GN 115-HGN-40-NI 40 28 4 stainless steel / plastic
22 GN 115-HGN-50-NI 50 28 4 stainless steel / plastic
Part number
a (mm)
d (mm)
H (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page