1

GN 115 Latches lockable, chrome plated, Type SUT Operation with T-handle (different lock)

Manufacturer GANTER
Description GN 115 Latches lockable, chrome plated, Type SUT Operation with T-handle (different lock)
Part number GN 115-SUT-4
Note el@ss: 23-23-90-90
Product selection
Selector Part number a (mm) d (mm) H (mm) Material
1 GN 115-SUT-4 4 32 6 steel / plastic
2 GN 115-SUT-6 6 32 6 steel / plastic
3 GN 115-SUT-8 8 32 6 steel / plastic
4 GN 115-SUT-10 10 32 6 steel / plastic
5 GN 115-SUT-13 13 32 6 steel / plastic
6 GN 115-SUT-14 14 32 6 steel / plastic
7 GN 115-SUT-16 16 32 6 steel / plastic
8 GN 115-SUT-18 18 32 6 steel / plastic
9 GN 115-SUT-20 20 32 6 steel / plastic
10 GN 115-SUT-22 22 32 6 steel / plastic
11 GN 115-SUT-24 24 32 6 steel / plastic
12 GN 115-SUT-26 26 32 6 steel / plastic
13 GN 115-SUT-28 28 32 6 steel / plastic
14 GN 115-SUT-30 30 32 6 steel / plastic
15 GN 115-SUT-32 32 32 6 steel / plastic
16 GN 115-SUT-34 34 32 6 steel / plastic
17 GN 115-SUT-36 36 32 6 steel / plastic
18 GN 115-SUT-38 38 32 6 steel / plastic
19 GN 115-SUT-40 40 32 6 steel / plastic
20 GN 115-SUT-42 42 32 6 steel / plastic
21 GN 115-SUT-45 45 32 6 steel / plastic
22 GN 115-SUT-50 50 32 6 steel / plastic
Part number
a (mm)
d (mm)
H (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG