1

GN 115 Latches lockable, chrome plated, Type SU Operation with key (different lock)

Manufacturer GANTER
Description GN 115 Latches lockable, chrome plated, Type SU Operation with key (different lock)
Part number GN 115-SU-4
Note el@ss: 23-23-90-90
Product selection
Selector Part number a (mm) d (mm) H (mm) Material
1 GN 115-SU-4 4 28 4 steel
2 GN 115-SU-6 6 28 4 steel
3 GN 115-SU-8 8 28 4 steel
4 GN 115-SU-10 10 28 4 steel
5 GN 115-SU-13 13 28 4 steel
6 GN 115-SU-14 14 28 4 steel
7 GN 115-SU-16 16 28 4 steel
8 GN 115-SU-18 18 28 4 steel
9 GN 115-SU-20 20 28 4 steel
10 GN 115-SU-22 22 28 4 steel
11 GN 115-SU-24 24 28 4 steel
12 GN 115-SU-26 26 28 4 steel
13 GN 115-SU-28 28 28 4 steel
14 GN 115-SU-30 30 28 4 steel
15 GN 115-SU-32 32 28 4 steel
16 GN 115-SU-34 34 28 4 steel
17 GN 115-SU-36 36 28 4 steel
18 GN 115-SU-38 38 28 4 steel
19 GN 115-SU-40 40 28 4 steel
20 GN 115-SU-42 42 28 4 steel
21 GN 115-SU-45 45 28 4 steel
22 GN 115-SU-50 50 28 4 steel
Part number
a (mm)
d (mm)
H (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG