1

GN 115 Latches lockable, chrome plated, Type SCK Operation with wing knob (same lock)

Manufacturer GANTER
Description GN 115 Latches lockable, chrome plated, Type SCK Operation with wing knob (same lock)
Part number GN 115-SCK-4
Note el@ss: 23-23-90-90
Product selection
Selector Part number a (mm) d (mm) H (mm) Material
1 GN 115-SCK-4 4 32 6 steel / plastic
2 GN 115-SCK-6 6 32 6 steel / plastic
3 GN 115-SCK-8 8 32 6 steel / plastic
4 GN 115-SCK-10 10 32 6 steel / plastic
5 GN 115-SCK-13 13 32 6 steel / plastic
6 GN 115-SCK-14 14 32 6 steel / plastic
7 GN 115-SCK-16 16 32 6 steel / plastic
8 GN 115-SCK-18 18 32 6 steel / plastic
9 GN 115-SCK-20 20 32 6 steel / plastic
10 GN 115-SCK-22 22 32 6 steel / plastic
11 GN 115-SCK-24 24 32 6 steel / plastic
12 GN 115-SCK-26 26 32 6 steel / plastic
13 GN 115-SCK-28 28 32 6 steel / plastic
14 GN 115-SCK-30 30 32 6 steel / plastic
15 GN 115-SCK-32 32 32 6 steel / plastic
16 GN 115-SCK-34 34 32 6 steel / plastic
17 GN 115-SCK-36 36 32 6 steel / plastic
18 GN 115-SCK-38 38 32 6 steel / plastic
19 GN 115-SCK-40 40 32 6 steel / plastic
20 GN 115-SCK-42 42 32 6 steel / plastic
21 GN 115-SCK-45 45 32 6 steel / plastic
22 GN 115-SCK-50 50 32 6 steel / plastic
Part number
a (mm)
d (mm)
H (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG