1

GN 113.6 Stainless Steel-Ball lock pins

Manufacturer GANTER
Description GN 113.6 Stainless Steel-Ball lock pins
Part number GN 113.6-5-10
Note el@ss 6.0: 23-10-01-90
Product selection
Selector d1 (mm) d2 (mm) d3 (mm) l2 (mm) l3 (mm) Location hole H11 (mm) Material
1 5 5.5 30 6 26 5 stainless steel
2 6 7 30 7 26 6 stainless steel
3 8 9.5 35 8.2 32.5 8 stainless steel
4 10 12 35 9.6 32.5 10 stainless steel
5 12 14.5 42 10.6 39 12 stainless steel
6 16 19 42 14 39 16 stainless steel
d1 (mm)
d2 (mm)
d3 (mm)
l2 (mm)
l3 (mm)
Location hole H11 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG