1

GN 111.5 Stainless Steel-Ball chains

Manufacturer GANTER
Description GN 111.5 Stainless Steel-Ball chains
Part number GN 111.5-200-14
Note el@ss 6.0: 23-15-90-90
Product selection
Selector Part number l±3 (mm) d1 (mm) d2 (mm) Static load with key ring (N) Static load without key ring (N) Material
1 GN 111.5-200-14 200 14 1 50 180 stainless steel
2 GN 111.5-200-18 200 18 1.3 90 180 stainless steel
3 GN 111.5-200-24 200 24 1.5 100 180 stainless steel
4 GN 111.5-200-30 200 30 1.8 120 180 stainless steel
5 GN 111.5-320-14 320 14 1 50 180 stainless steel
6 GN 111.5-320-18 320 18 1.3 90 180 stainless steel
7 GN 111.5-320-24 320 24 1.5 100 180 stainless steel
8 GN 111.5-320-30 320 30 1.8 120 180 stainless steel
9 GN 111.5-500-14 500 14 1 50 180 stainless steel
10 GN 111.5-500-18 500 18 1.3 90 180 stainless steel
11 GN 111.5-500-24 500 24 1.5 100 180 stainless steel
12 GN 111.5-500-30 500 30 1.8 120 180 stainless steel
13 GN 111.5-1000-14 1000 14 1 50 180 stainless steel
14 GN 111.5-1000-18 1000 18 1.3 90 180 stainless steel
15 GN 111.5-1000-24 1000 24 1.5 100 180 stainless steel
16 GN 111.5-1000-30 1000 30 1.8 120 180 stainless steel
Part number
l±3 (mm)
d1 (mm)
d2 (mm)
Static load with key ring (N)
Static load without key ring (N)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG