1

DIN 906 Stainless steel Threaded plugs with conical thread, Type GPC with micro encapsulation

Manufacturer GANTER
Description DIN 906 Stainless steel Threaded plugs with conical thread, Type GPC with micro encapsulation
Part number DIN 906-NI-M8x1-GPC
Note el@ss 6.0: 27-20-05-01, 37-01-13-02
Product selection
Selector Part number d h (mm) s (mm) Material
1 DIN 906-NI-M8x1-GPC M8x1 8 4 stainless steel
2 DIN 906-NI-M10x1-GPC M10x1 8 5 stainless steel
3 DIN 906-NI-R1/8-GPC R1/8 8 5 stainless steel
4 DIN 906-NI-M12x1,5-GPC M12x1,5 10 6 stainless steel
5 DIN 906-NI-M14x1,5-GPC M14x1,5 10 7 stainless steel
6 DIN 906-NI-R1/4-GPC R1/4 10 7 stainless steel
7 DIN 906-NI-M16x1,5-GPC M16x1,5 10 8 stainless steel
8 DIN 906-NI-M18x1,5-GPC M18x1,5 10 8 stainless steel
9 DIN 906-NI-R3/8-GPC R3/8 10 8 stainless steel
10 DIN 906-NI-M20x1,5-GPC M20x1,5 10 10 stainless steel
11 DIN 906-NI-R1/2-GPC R1/2 10 10 stainless steel
12 DIN 906-NI-M22x1,5-GPC M22x1,5 10 10 stainless steel
13 DIN 906-NI-M24x1,5-GPC M24x1,5 12 12 stainless steel
16 DIN 906-NI-R3/4-GPC R3/4 12 12 stainless steel
18 DIN 906-NI-R1-GPC R1 12 17 stainless steel
Part number
d
h (mm)
s (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG