1

DIN 6336 Hand knobs, Cast iron, Type B, with plain through bore, Tol. H7

Manufacturer GANTER
Description DIN 6336 Hand knobs, Cast iron, Type B, with plain through bore, Tol. H7
Part number DIN 6336-GG-32-B6-B
Note el@ss 6.0: 23-01-01-02
Product selection
Selector Part number d1 (mm) d3H7 d4 (mm) h2 (mm) h4 (mm)
1 DIN 6336-GG-32-B6-B 32 B6 12 20 9
2 DIN 6336-GG-40-B8-B 40 B8 14 25 12
3 DIN 6336-GG-50-B8-B 50 B8 18 32 15
4 DIN 6336-GG-50-B10-B 50 B10 18 32 15
5 DIN 6336-GG-63-B10-B 63 B10 20 40 19
6 DIN 6336-GG-63-B12-B 63 B12 20 40 19
7 DIN 6336-GG-80-B12-B 80 B12 25 50 23
8 DIN 6336-GG-80-B16-B 80 B16 25 50 23
Part number
d1 (mm)
d3H7
d4 (mm)
h2 (mm)
h4 (mm)
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG