1

DIN 6335 Star knobs, Cast iron / Aluminium, Type C, with plain blind bore, Tol. H7

Manufacturer GANTER
Description DIN 6335 Star knobs, Cast iron / Aluminium, Type C, with plain blind bore, Tol. H7
Part number DIN 6335-GG-32-B6-C
Note el@ss 6.0: 23-01-01-02
Product selection
Selector Part number d1 (mm) d3H7 d4 (mm) h2 (mm) h4 (mm) t1 (mm) Material
1 DIN 6335-GG-32-B6-C 32 B6 12 20 9 12 cast iron (GG)
2 DIN 6335-GG-40-B8-C 40 B8 14 25 13 15 cast iron (GG)
3 DIN 6335-GG-50-B10-C 50 B10 18 32 18 18 cast iron (GG)
4 DIN 6335-GG-63-B12-C 63 B12 20 40 23 22 cast iron (GG)
5 DIN 6335-GG-80-B16-C 80 B16 25 50 28 28 cast iron (GG)
6 DIN 6335-GG-100-B20-C 100 B20 32 63 36 36 cast iron (GG)
7 DIN 6335-AL-40-B8-C-MT 40 B8 14 25 13 15 aluminium matt surface (AL-MT)
8 DIN 6335-AL-50-B10-C-MT 50 B10 18 32 18 18 aluminium matt surface (AL-MT)
9 DIN 6335-AL-63-B12-C-MT 63 B12 20 40 23 22 aluminium matt surface (AL-MT)
10 DIN 6335-AL-80-B16-C-MT 80 B16 25 50 28 28 aluminium matt surface (AL-MT)
11 DIN 6335-AL-40-B8-C-PL 40 B8 14 25 13 15 aluminium polished (AL-PL)
12 DIN 6335-AL-50-B10-C-PL 50 B10 18 32 18 18 aluminium polished (AL-PL)
13 DIN 6335-AL-63-B12-C-PL 63 B12 20 40 23 22 aluminium polished (AL-PL)
14 DIN 6335-AL-80-B16-C-PL 80 B16 25 50 28 28 aluminium polished (AL-PL)
Part number
d1 (mm)
d3H7
d4 (mm)
h2 (mm)
h4 (mm)
t1 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG