1

DIN 6332 Stainless steel - Grub screws with thrust point, Type SKN with internal hexagon, not hardened

Manufacturer GANTER
Description DIN 6332 Stainless steel - Grub screws with thrust point, Type SKN with internal hexagon, not hardened
Part number DIN 6332-M6-30-SKN-NI
Product selection
Selector Part number d1 d2 h11 (mm) d3 (mm) e1 (mm) e2 Type A (mm) e2 Type P (mm) e3 (mm) sw (mm) z1 (mm) z2 (mm) Material
69 DIN 6332-M6-XX-SKN-NI M6 4.5 4 2.1 1.5 4.5 3 6 2.5 stainless steel
70 DIN 6332-M8-XX-SKN-NI M8 6 5.4 3 2.3 5.3 4 7.5 3 stainless steel
3 DIN 6332-M10-XX-SKN-NI M10 8 7.2 3.6 2.6 5.6 5 9 4.5 stainless steel
4 DIN 6332-M12-XX-SKN-NI M12 8 7.2 4.6 2.9 6.9 3.7 6 10 4.5 stainless steel
5 DIN 6332-M16-XX-SKN-NI M16 12 11 5.4 4.5 9.5 4 8 12 5 stainless steel
6 DIN 6332-M20-XX-SKN-NI M20 15.5 14.4 5.5 4.5 10.5 4.3 10 14 5.5 stainless steel
Part number
d1
d2 h11 (mm)
d3 (mm)
e1 (mm)
e2 Type A (mm)
e2 Type P (mm)
e3 (mm)
sw (mm)
z1 (mm)
z2 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG