1

DIN 6332 Grub screws with thrust point, zinc plated, Type SKN with internal hexagon, not hardened

Manufacturer GANTER
Description DIN 6332 Grub screws with thrust point, zinc plated, Type SKN with internal hexagon, not hardened
Part number DIN 6332-M10-45-SKN-ZB
Product selection
Selector Part number d1 d2 h11 (mm) d3 (mm) e1 (mm) e3 (mm) sw (mm) z1 (mm) z2 (mm) Material
3 DIN 6332-M10-XX-SKN-ZB M10 8 7.2 3.6 5 9 4.5 steel zinc plated
4 DIN 6332-M12-XX-SKN-ZB M12 8 7.2 4.6 3.7 6 10 4.5 steel zinc plated
5 DIN 6332-M16-XX-SKN-ZB M16 12 11 5.4 4 8 12 5 steel zinc plated
6 DIN 6332-M20-XX-SKN-ZB M20 15.5 14.4 5.5 4.3 10 14 5.5 steel zinc plated
Part number
d1
d2 h11 (mm)
d3 (mm)
e1 (mm)
e3 (mm)
sw (mm)
z1 (mm)
z2 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG