1

DIN 6320 Feet

Manufacturer GANTER
Description DIN 6320 Feet
Part number DIN 6320-10-M6
Note el@ss: 23-11-01-13
Product selection
Selector Part number h (mm) d1 d2 (mm) e min (mm) l (mm) s (mm) Material
1 DIN 6320-10-M6 10 M6 8 11.5 11 10 steel
2 DIN 6320-15-M8 15 M8 10 15 13 13 steel
3 DIN 6320-20-M6 20 M6 6 11.5 11 10 steel
4 DIN 6320-20-M10 20 M10 13 19.6 16 17 steel
5 DIN 6320-25-M12 25 M12 15 21.9 20 19 steel
6 DIN 6320-30-M8 30 M8 9 15 13 13 steel
7 DIN 6320-40-M10 40 M10 13 19.6 16 17 steel
8 DIN 6320-50-M12 50 M12 15 21.9 20 19 steel
Part number
h (mm)
d1
d2 (mm)
e min (mm)
l (mm)
s (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page