1

DIN 467 Flat knurled nuts Steel, blackened

Manufacturer GANTER
Standard DIN 467
Description DIN 467 Flat knurled nuts Steel, blackened
Part number DIN 467-M3
Note el@ss 6.0 23-11-07-08
Omniclass number 23.13.23.11.13.23
Product selection
Selector Part number d1 d2 (mm) d3 (mm) h (mm) k (mm) Material
8 DIN 467-M3 M3 12 6 3 2.5 steel
9 DIN 467-M4 M4 16 8 4 3.5 steel
10 DIN 467-M5 M5 20 10 5 4 steel
11 DIN 467-M6 M6 24 12 6 5 steel
12 DIN 467-M8 M8 30 16 8 6 steel
13 DIN 467-M10 M10 36 20 10 8 steel
14 DIN 467-M12 M12 40 22 12 10 steel
Part number
d1
d2 (mm)
d3 (mm)
h (mm)
k (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG