1
GANTER

DIN 466 Edelstahl-Rändelmuttern

Hersteller GANTER
Bezeichnung DIN 466 Edelstahl-Rändelmuttern
Bestellnummer DIN 466-M4-NI
Vermerk el@ss 6.0 23-11-07-08
Product selection
Selector Bestellnummer D1 D2 (mm) D3 (mm) K (mm) H (mm)
8 DIN 466-M4-NI M4 16 8 3.5 9.5
9 DIN 466-M5-NI M5 20 10 4 11.5
10 DIN 466-M6-NI M6 24 12 5 15
11 DIN 466-M8-NI M8 30 16 6 18
12 DIN 466-M10-NI M10 36 20 23 8
Bestellnummer
D1
D2 (mm)
D3 (mm)
K (mm)
H (mm)
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page