1

DIN 39 Fixed handles, Type D with plain shaft

Manufacturer GANTER
Description DIN 39 Fixed handles, Type D with plain shaft
Part number DIN 39-ST-16-D
Note el@ss 6.0: 23-01-91-01, 23-01-01-90
Product selection
Selector Part number D1 (mm) D2 (mm) D4 (mm) L1 (mm) L2 (mm) Material
1 DIN 39-ST-16-D 16 7 10 50 11 steel
2 DIN 39-ST-20-D 20 8 13 64 13 steel
3 DIN 39-ST-25-D 25 10 16 80 14 steel
4 DIN 39-ST-32-D 32 13 20 100 21 steel
5 DIN 39-ST-36-D 36 16 22 112 26 steel
Part number
D1 (mm)
D2 (mm)
D4 (mm)
L1 (mm)
L2 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG