1

VRF/M

Three spoked handwheel

Manufacturer GAMM
Description VRF/100-M
Part Number 6203005
Product selection
Selector Part Number Description D H L C A d E F MCG n Weight (gr.)
1 6203005 VRF/100-M 100 40 85 15 24 4 11 34 17X40 M 8 191
2 6203010 VRF/125-M 125 46 107 17 24 6 13 37 23X55 M 8 309
3 6203015 VRF/150-M 150 49 120 20 32 6 13 38 25X65 M10 484
4 6203020 VRF/175-M 175 56 127 22 40 6 16 42 25X65 M10 694
5 6203025 VRF/200-M 200 61 153 24 40 6 16 45 28X85 M10 897
6 6203030 VRF/250-M 250 72 164 28 48 8 17 50 28X85 M10 1367
7 6203035 VRF/300-M 300 78 170 34 58 8 18 56 28X85 M10 2130
Part Number
Description
D
H
L
C
A
d
E
F
MCG
n
Weight (gr.)
Documentation
Contact the supplier
GAMM High quality industrial plastic control components
GAMM SRL