1

V2B/V3B

Arm-lever

Manufacturer GAMM
Description V2B/230
Part Number 6109005
Product selection
Selector Part Number Description H L L1 C A
1 6109005 V2B/230 65 230 38 42 88
2 6109006 V2B/230 65 230 38 42 88
3 6109010 V2B/275 70 275 38 42 88
4 6109011 V2B/275 70 275 38 42 88
5 6109015 V2B/340 84 340 38 42 88
6 6109016 V2B/340 84 340 38 42 88
7 6109020 V2B/400 95 400 38 42 88
8 6109021 V2B/400 95 400 38 42 88
9 6109025 V3B/230 65 230 38 42 88
10 6109026 V3B/230 65 230 38 42 88
11 6109030 V3B/275 70 275 38 42 88
12 6109031 V3B/275 70 275 38 42 88
13 6109035 V3B/340 84 340 38 42 88
14 6109036 V3B/340 84 340 38 42 88
15 6109040 V3B/400 95 400 38 42 88
16 6109041 V3B/400 95 400 38 42 88
Part Number
Description
H
L
L1
C
A
Documentation
Contact the supplier
GAMM High quality industrial plastic control components
GAMM SRL
Users Who Downloaded This Product Also Downloaded
Page