Three spoked handwheel - VRA/M

Three spoked handwheel - Revolving handle Zinc plated steel hub

Manufacturer GAMM
Description Three spoked handwheel - VRA/100-M - 6104005
Part Number 6104005
Product selection
CAD Selector Part Number Description D H L C A d E F MCG n Weight (gr.)
1 6104005 Three spoked handwheel - VRA/100-M - 6104005 100 40 85 15 24 4 11 33 17X40 M 8 205
2 6104010 Three spoked handwheel - VRA/125-M - 6104010 125 46 107 17 24 6 13 36 23X55 M 8 333
3 6104015 Three spoked handwheel - VRA/150-M - 6104015 150 49 120 20 32 6 13 37 25X65 M10 517
4 6104020 Three spoked handwheel - VRA/175-M - 6104020 175 56 127 22 40 6 16 41 25X65 M10 735
No CAD available 5 6104025 Three spoked handwheel - VRA/200-M - 6104025 200 61 153 24 40 6 16 44 28X85 M10 926
6 6104030 Three spoked handwheel - VRA/250-M - 6104030 250 72 164 28 48 6 17 50 28X85 M10 1421
7 6104035 Three spoked handwheel - VRA/300-M - 6104035 300 78 170 34 58 6 18 56 28X85 M10 2268
Part Number
Description
D
H
L
C
A
d
E
F
MCG
n
Weight (gr.)
Documentation
Contact the supplier
GAMM High quality industrial plastic control components
GAMM SRL