Three spoked handwheel - VR/MR

Three spoked handwheel - Fold-away revolving handle Zinc plated steel hub

Manufacturer GAMM
Description Three spoked handwheel - VR/125-MR - 6152005
Part Number 6152005
Product selection
CAD Selector Part Number Description D H L L1 C A d E F MGR n Weight (gr.)
1 6152005 Three spoked handwheel - VR/125-MR - 6152005 125 46 118 66 17 24 6 13 37 23x55 M5 322
2 6152010 Three spoked handwheel - VR/150-MR - 6152010 150 49 131 70 20 32 6 13 38 25x65 M6 487
3 6152015 Three spoked handwheel - VR/175-MR - 6152015 175 56 138 77 22 40 6 16 42 25x65 M6 698
No CAD available 4 6152020 Three spoked handwheel - VR/200-MR - 6152020 200 61 166 85 24 40 6 16 45 28x85 M6 910
5 6125025 Three spoked handwheel - VR/250-MR - 6125025 250 72 177 96 28 48 8 17 50 28x85 M6 1380
6 6152030 Three spoked handwheel - VR/300-MR - 6152030 300 78 183 102 34 58 8 18 56 28x85 M6 2142
Part Number
Description
D
H
L
L1
C
A
d
E
F
MGR
n
Weight (gr.)
Documentation
Contact the supplier
GAMM High quality industrial plastic control components
GAMM SRL