Three spoked handwheel - VR

Three spoked handwheel - Zinc plated steel hub

Manufacturer GAMM
Description Three spoked handwheel - VR/100 - 6101005
Part Number 6101005
Product selection
Selector Part Number Description D H C A d E F Weight (gr.)
1 6101005 Three spoked handwheel - VR/100 - 6101005 100 40 15 24 4 11 34 159
2 6101010 Three spoked handwheel - VR/125 - 6101010 125 46 17 24 6 13 37 240
3 6101015 Three spoked handwheel - VR/150 - 6101015 150 49 20 32 6 13 38 380
4 6101020 Three spoked handwheel - VR/175 - 6101020 175 56 22 40 6 16 42 603
5 6101025 Three spoked handwheel - VR/200 - 6101025 200 61 24 40 6 16 45 736
6 6101030 Three spoked handwheel - VR/250 - 6101030 250 72 28 48 8 17 50 1200
7 6101035 Three spoked handwheel - VR/300 - 6101035 300 78 34 58 8 18 56 2032
Part Number
Description
D
H
C
A
d
E
F
Weight (gr.)
Documentation
Contact the supplier
GAMM High quality industrial plastic control components
GAMM SRL