Three lobe-knob - VTP

Three lobe-knob - Threaded zinc plated steel stud

Manufacturer GAMM
Description Three lobe-knob - VTP/20 - 6391005
Part Number 6391005
Product selection
Selector Part Number Description A B C D F L
1 6391005 Three lobe-knob - VTP/20 - 6391005 20 12 18 M4 10 10
2 6391010 Three lobe-knob - VTP/20 - 6391010 20 12 18 M4 10 15
3 6391025 Three lobe-knob - VTP/20 - 6391025 20 12 18 M5 10 10
4 6391030 Three lobe-knob - VTP/20 - 6391030 20 12 18 M5 10 15
5 6391035 Three lobe-knob - VTP/20 - 6391035 20 12 18 M5 10 20
6 6391040 Three lobe-knob - VTP/20 - 6391040 20 12 18 M5 10 25
7 6391050 Three lobe-knob - VTP/20 - 6391050 20 12 18 M6 10 10
8 6391055 Three lobe-knob - VTP/20 - 6391055 20 12 18 M6 10 15
9 6391060 Three lobe-knob - VTP/20 - 6391060 20 12 18 M6 10 20
10 6391065 Three lobe-knob - VTP/20 - 6391065 20 12 18 M6 10 25
11 6391080 Three lobe-knob - VTP/30 - 6391080 30 14 22 M5 11 15
12 6391085 Three lobe-knob - VTP/30 - 6391085 30 14 22 M5 11 20
13 6391095 Three lobe-knob - VTP/30 - 6391095 30 14 22 M6 11 15
14 6391100 Three lobe-knob - VTP/30 - 6391100 30 14 22 M6 11 20
15 6391105 Three lobe-knob - VTP/30 - 6391105 30 14 22 M6 11 25
16 6391110 Three lobe-knob - VTP/30 - 6391110 30 14 22 M6 11 30
17 6391120 Three lobe-knob - VTP/30 - 6391120 30 14 22 M6 11 40
18 6391130 Three lobe-knob - VTP/30 - 6391130 30 14 22 M8 11 15
19 6391135 Three lobe-knob - VTP/30 - 6391135 30 14 22 M8 11 20
20 6391140 Three lobe-knob - VTP/30 - 6391140 30 14 22 M8 11 25
21 6391145 Three lobe-knob - VTP/30 - 6391145 30 14 22 M8 11 30
22 6391150 Three lobe-knob - VTP/30 - 6391150 30 14 22 M8 11 35
23 6391160 Three lobe-knob - VTP/30 - 6391160 30 14 22 M8 11 45
24 6391180 Three lobe-knob - VTP/40 - 6391180 40 18 28 M6 13 20
25 6391190 Three lobe-knob - VTP/40 - 6391190 40 18 28 M6 13 30
26 6391200 Three lobe-knob - VTP/40 - 6391200 40 18 28 M6 13 40
27 6391215 Three lobe-knob - VTP/40 - 6391215 40 18 28 M8 13 15
28 6391220 Three lobe-knob - VTP/40 - 6391220 40 18 28 M8 13 20
29 6391225 Three lobe-knob - VTP/40 - 6391225 40 18 28 M8 13 25
30 6391230 Three lobe-knob - VTP/40 - 6391230 40 18 28 M8 13 30
31 6391235 Three lobe-knob - VTP/40 - 6391235 40 18 28 M8 13 35
32 6391240 Three lobe-knob - VTP/40 - 6391240 40 18 28 M8 13 40
33 6391255 Three lobe-knob - VTP/40 - 6391255 40 18 28 M10 13 20
34 6391260 Three lobe-knob - VTP/40 - 6391260 40 18 28 M10 13 30
35 6391280 Three lobe-knob - VTP/50 - 6391280 50 22 33 M8 15 15
36 6391285 Three lobe-knob - VTP/50 - 6391285 50 22 33 M8 15 20
37 6391300 Three lobe-knob - VTP/50 - 6391300 50 22 33 M8 15 40
38 6391310 Three lobe-knob - VTP/50 - 6391310 50 22 33 M8 15 60
39 6391320 Three lobe-knob - VTP/50 - 6391320 50 22 33 M10 15 20
40 6391330 Three lobe-knob - VTP/50 - 6391330 50 22 33 M10 15 30
41 6391340 Three lobe-knob - VTP/50 - 6391340 50 22 33 M10 15 40
42 6391360 Three lobe-knob - VTP/50 - 6391360 50 22 33 M12 15 30
43 6391370 Three lobe-knob - VTP/50 - 6391370 50 22 33 M12 15 40
44 6391390 Three lobe-knob - VTP/60 - 6391390 60 26 39 M10 18 20
45 6391395 Three lobe-knob - VTP/60 - 6391395 60 26 39 M10 18 30
46 6391400 Three lobe-knob - VTP/60 - 6391400 60 26 39 M10 18 40
47 6391405 Three lobe-knob - VTP/60 - 6391405 60 26 39 M10 18 50
48 6391420 Three lobe-knob - VTP/60 - 6391420 60 26 39 M12 18 30
49 6391425 Three lobe-knob - VTP/60 - 6391425 60 26 39 M12 18 40
50 6391430 Three lobe-knob - VTP/60 - 6391430 60 26 39 M12 18 50
51 6391435 Three lobe-knob - VTP/60 - 6391435 60 26 39 M12 18 60
52 6391460 Three lobe-knob - VTP/70 - 6391460 70 30 44 M12 21 30
53 6391465 Three lobe-knob - VTP/70 - 6391465 70 30 44 M12 21 40
54 6391470 Three lobe-knob - VTP/70 - 6391470 70 30 44 M12 21 50
55 6391480 Three lobe-knob - VTP/70 - 6391480 70 30 44 M14 21 40
56 6391485 Three lobe-knob - VTP/70 - 6391485 70 30 44 M14 21 50
Part Number
Description
A
B
C
D
F
L
Documentation
Contact the supplier
GAMM High quality industrial plastic control components
GAMM SRL