Six lobe-knob - VP

Six lobe-knob - Threaded zinc plated steel stud

Manufacturer GAMM
Description Six lobe-knob - VP/20 - 6112005
Part Number 6112005
Product selection
Selector Part Number Description A B C D F G L
1 6112005 Six lobe-knob - VP/20 - 6112005 20 13 15 M4 7 8 10
2 6112010 Six lobe-knob - VP/20 - 6112010 20 13 15 M4 7 8 15
3 6112015 Six lobe-knob - VP/20 - 6112015 20 13 15 M4 7 8 25
4 6112020 Six lobe-knob - VP/20 - 6112020 20 13 15 M5 7 8 10
5 6112025 Six lobe-knob - VP/20 - 6112025 20 13 15 M5 7 8 15
6 6112030 Six lobe-knob - VP/20 - 6112030 20 13 15 M5 7 8 20
7 6112035 Six lobe-knob - VP/20 - 6112035 20 13 15 M5 7 8 25
8 6112040 Six lobe-knob - VP/20 - 6112040 20 13 15 M6 7 8 10
9 6112045 Six lobe-knob - VP/20 - 6112045 20 13 15 M6 7 8 15
10 6112050 Six lobe-knob - VP/20 - 6112050 20 13 15 M6 7 8 20
11 6112055 Six lobe-knob - VP/20 - 6112055 20 13 15 M6 7 8 25
12 6112060 Six lobe-knob - VP/20 - 6112060 20 13 15 M6 7 8 35
13 6112065 Six lobe-knob - VP/30 - 6112065 30 17 24 M5 11 13 10
14 6112070 Six lobe-knob - VP/30 - 6112070 30 17 24 M5 11 13 20
15 6112075 Six lobe-knob - VP/30 - 6112075 30 17 24 M6 11 13 10
16 6112080 Six lobe-knob - VP/30 - 6112080 30 17 24 M6 11 13 15
17 6112085 Six lobe-knob - VP/30 - 6112085 30 17 24 M6 11 13 20
18 6112090 Six lobe-knob - VP/30 - 6112090 30 17 24 M6 11 13 25
19 6112095 Six lobe-knob - VP/30 - 6112095 30 17 24 M6 11 13 30
20 6112100 Six lobe-knob - VP/30 - 6112100 30 17 24 M6 11 13 35
21 6112105 Six lobe-knob - VP/30 - 6112105 30 17 24 M6 11 13 40
22 6112110 Six lobe-knob - VP/30 - 6112110 30 17 24 M8 11 13 15
23 6112115 Six lobe-knob - VP/30 - 6112115 30 17 24 M8 11 13 20
24 6112120 Six lobe-knob - VP/30 - 6112120 30 17 24 M8 11 13 25
25 6112121 Six lobe-knob - VP/30 - 6112121 30 17 24 M8 11 13 30
26 6112125 Six lobe-knob - VP/30 - 6112125 30 17 24 M8 11 13 35
27 6112130 Six lobe-knob - VP/30 - 6112130 30 17 24 M8 11 13 45
28 6112135 Six lobe-knob - VP/30 - 6112135 30 17 24 M8 11 13 60
Part Number
Description
A
B
C
D
F
G
L
Documentation
Contact the supplier
GAMM High quality industrial plastic control components
GAMM SRL