Six lobe-knob - LB

Six lobe-knob - Brass insert with tapped blind hole

Manufacturer GAMM
Description Six lobe-knob - LB/20 - 6370005
Part Number 6370005
Product selection
CAD Selector Part Number Description A B C D E F
1 6370005 Six lobe-knob - LB/20 - 6370005 20 11 20 M4 9 12
2 6370010 Six lobe-knob - LB/20 - 6370010 20 11 20 M5 9 12
3 6370015 Six lobe-knob - LB/20 - 6370015 20 11 20 M6 9 12
No CAD available 4 6370020 Six lobe-knob - LB/30 - 6370020 30 14 24 M5 13 15
No CAD available 5 6370025 Six lobe-knob - LB/30 - 6370025 30 14 24 M6 13 15
No CAD available 6 6370030 Six lobe-knob - LB/30 - 6370030 30 14 24 M8 13 15
7 6370035 Six lobe-knob - LB/40 - 6370035 40 16 28 M6 13 18
8 6370040 Six lobe-knob - LB/40 - 6370040 40 16 28 M8 13 18
9 6370045 Six lobe-knob - LB/40 - 6370045 40 16 28 M10 13 18
10 6370050 Six lobe-knob - LB/50 - 6370050 50 18 32 M8 15 20
11 6370055 Six lobe-knob - LB/50 - 6370055 50 18 32 M10 16 20
12 6370060 Six lobe-knob - LB/60 - 6370060 60 20 36 M8 15 22
13 6370065 Six lobe-knob - LB/60 - 6370065 60 20 36 M10 16 22
14 6370070 Six lobe-knob - LB/60 - 6370070 60 20 36 M12 18 22
15 6370075 Six lobe-knob - LB/70 - 6370075 70 23 40 M10 16 24
16 6370080 Six lobe-knob - LB/70 - 6370080 70 23 40 M12 18 24
17 6370085 Six lobe-knob - LB/70 - 6370085 70 23 40 M14 20 24
18 6370090 Six lobe-knob - LB/70 - 6370090 70 23 40 M16 20 24
Part Number
Description
A
B
C
D
E
F
Documentation
Contact the supplier
GAMM High quality industrial plastic control components
GAMM SRL