1

PVZ/27X116

knurled handle

Manufacturer GAMM
Description PVZ/27X116 Ø 12
Part Number 7317342
Product selection
Selector Part Number Description d L P C
1 7317342 PVZ/27X116 Ø 12 12 116 112 27
2 7317343 PVZ/27X116 Ø 14 14 116 112 27
3 7317345 PVZ/27X116 Ø 16 16 116 112 27
4 7317350 PVZ/27X116 Ø 18 18 116 112 27
5 7317355 PVZ/27X116 Ø 20 20 116 112 27
6 7317360 PVZ/27X116 Ø 21 21 116 112 27
7 7317365 PVZ/27X116 Ø 22 22 116 112 27
8 7317370 PVZ/27X116 Ø 22L 22 116 112 27
Part Number
Description
d
L
P
C
Documentation
Contact the supplier
GAMM High quality industrial plastic control components
GAMM SRL