Indexing Plungers - PSDX

Indexing Plungers - Threaded stainless steel body and pin.

Manufacturer GAMM
Description Pistoncino a molla - PSDX/12 - 7747770
Part Number 7747770
Product selection
Selector Part Number Description d1 D L l1 l2 l3 l4 d2 Y m
1 7747770 Pistoncino a molla - PSDX/12 - 7747770 12 M6 31 10 12 4 16,5 4 6 -
2 7747775 Pistoncino a molla - PSDX/16 - 7747775 16 M8 40 13,5 16 5 22 5 8 -
3 7747780 Pistoncino a molla - PSDX/18 - 7747780 18 M10 49 17 20 6 27,5 6 10 -
4 7747785 Pistoncino a molla - PSDX/21 - 7747785 21 M12 59 20,5 24 8 33 8 12 -
5 7747771 Pistoncino a molla - PSDX/12/C - 7747771 12 M6 31 10 12 4 16,5 4 6 4
6 7747776 Pistoncino a molla - PSDX/16/C - 7747776 16 M8 40 13,5 16 5 22 5 8 4
7 7747781 Pistoncino a molla - PSDX/18/C - 7747781 18 M10 49 17 20 6 27,5 6 10 5
8 7747786 Pistoncino a molla - PSDX/21/C - 7747786 21 M12 59 20,5 24 8 33 8 12 6
Part Number
Description
d1
D
L
l1
l2
l3
l4
d2
Y
m
Documentation
Contact the supplier
GAMM High quality industrial plastic control components
GAMM SRL