Spring Plungers - APE

Spring Plungers - Black oxyde steel body and pin.

Manufacturer GAMM
Description Pistoncino a molla - APE/8 - 7747165
Part Number 7747165
Product selection
Selector Part Number Description d1 D L l2 d2 n1 n2 S G
1 7747165 Pistoncino a molla - APE/8 - 7747165 10 8 24 3 3,9 30 90 4,5 8
2 7747170 Pistoncino a molla - APE/10 - 7747170 13 10 30 4 5,9 42 110 5,5 10
3 7747175 Pistoncino a molla - APE/12 - 7747175 16 12 36 5 7,9 50 130 6,5 12
Part Number
Description
d1
D
L
l2
d2
n1
n2
S
G
Documentation
Contact the supplier
GAMM High quality industrial plastic control components
GAMM SRL