One arm crank handle - MV/M

One arm crank handle - Revolving handle

Manufacturer GAMM
Description One arm crank handle - MV/65-M - 6335010
Part Number 6335010
Product selection
CAD Selector Part Number Description D H L A d E f B MGE n G P
1 6335010 One arm crank handle - MV/65-M - 6335010 27 33 87 18 4 10 16 30 17X40 M6 65 /
2 6335030 One arm crank handle - MV/80-M - 6335030 30 36 105 22 4 10 19 32 21X50 M6 80 /
3 6335040 One arm crank handle - MV/100-M - 6335040 34 40 128 24 4 10 22 37 25X65 M8 100 /
No CAD available 4 6335050 One arm crank handle - MV/130-M - 6335050 40 49 162 28 6 14 25 44 28X85 M8 130 /
No CAD available 5 6335060 One arm crank handle - MV/160-M - 6335060 45 55 196 34 6 15 28 49 28X85 M10 160 /
6 6335220 One arm crank handle - MV/65-PM - 6335220 27 33 87 18 10 16 30 17X40 M6 65 8
7 6335230 One arm crank handle - MV/80-PM - 6335230 30 36 105 22 10 19 32 21X50 M6 80 10
8 6335240 One arm crank handle - MV/100-PM - 6335240 34 40 128 24 10 22 37 25X65 M8 100 12
No CAD available 9 6335250 One arm crank handle - MV/130-PM - 6335250 40 49 162 28 14 25 44 28X85 M8 130 14
No CAD available 10 6335260 One arm crank handle - MV/160-PM - 6335260 45 55 196 34 15 28 49 28X85 M10 160 16
Part Number
Description
D
H
L
A
d
E
f
B
MGE
n
G
P
Documentation
Contact the supplier
GAMM High quality industrial plastic control components
GAMM SRL