Oil plug with breather - TA

Oil plug with breather - TA

Oil plug with breather - Screw-fit

Manufacturer GAMM
Description Oil plug with breather - TA/3 - 6313025
Part Number 6313025
Product selection
CAD Selector Part Number Description D E B C L A
No CAD available 1 6313025 Oil plug with breather - TA/3 - 6313025 1 Gas 5 24 13 180 51
No CAD available 2 6313035 Oil plug with breather - TA/3 - 6313035 1 Gas 5 24 13 - 51
3 6313040 Oil plug with breather - TA/4 - 6313040 3/4 Gas 5 20 12 180 41
4 6313045 Oil plug with breather - TA/4 - 6313045 3/4 Gas 5 20 12 - 41
5 6313050 Oil plug with breather - TA/5 - 6313050 1/2 Gas 5 20 12 - 41
6 6313055 Oil plug with breather - TA/5 - 6313055 1/2 Gas 5 20 12 180 41
No CAD available 7 6313060 Oil plug with breather - TA/6 - 6313060 1.1/4 Gas 5 28 14 - 61
No CAD available 8 6313065 Oil plug with breather - TA/6 - 6313065 1.1/4 Gas 5 28 14 180 61
No CAD available 9 6313070 Oil plug with breather - TA/7 - 6313070 1.1/2 Gas 5 32 15 - 71
No CAD available 10 6313075 Oil plug with breather - TA/7 - 6313075 1.1/2 Gas 5 32 15 180 71
Part Number
Description
D
E
B
C
L
A
Documentation
Contact the supplier
GAMM High quality industrial plastic control components
GAMM SRL