Oil plug - TCA

Oil plug - Screw-fit

Manufacturer GAMM
Description Oil plug - TCA/1 - 6312100
Part Number 6312100
Product selection
Selector Part Number Description D E B C d L
1 6312100 Oil plug - TCA/1 - 6312100 M 18x1.5 26 7 12 5 180
2 6312105 Oil plug - TCA/2 - 6312105 1/4 Gas 17 6 10 5 180
3 6312110 Oil plug - TCA/3 - 6312110 1/4 Gas 22 7 10 5 180
4 6312115 Oil plug - TCA/4 - 6312115 3/8 Gas 22 7 11 5 180
5 6312120 Oil plug - TCA/5 - 6312120 1/2 Gas 26 7 12 5 180
6 6312125 Oil plug - TCA/6 - 6312125 3/4 Gas 32 8 12 5 180
7 6312130 Oil plug - TCA/7 - 6312130 1 Gas 38 9 13 5 180
Part Number
Description
D
E
B
C
d
L
Documentation
Contact the supplier
GAMM High quality industrial plastic control components
GAMM SRL