Oil drain/filling plug - TOS

Oil drain/filling plug - Screw-fit

Manufacturer GAMM
Description Oil drain/filling plug - TOS/1 - 6312550
Part Number 6312550
Product selection
Selector Part Number Description D E H
1 6312550 Oil drain/filling plug - TOS/1 - 6312550 M 18x1.5 26 12
2 6312555 Oil drain/filling plug - TOS/2 - 6312555 1/4 Gas 17 10
3 6312560 Oil drain/filling plug - TOS/3 - 6312560 1/4 Gas 22 10
4 6312565 Oil drain/filling plug - TOS/4 - 6312565 3/8 Gas 22 11
5 6312570 Oil drain/filling plug - TOS/5 - 6312570 1/2 Gas 26 12
6 6312575 Oil drain/filling plug - TOS/6 - 6312575 3/4 Gas 32 12
7 6312580 Oil drain/filling plug - TOS/7 - 6312580 1 Gas 38 13
Part Number
Description
D
E
H
Documentation
Contact the supplier
GAMM High quality industrial plastic control components
GAMM SRL