Oil drain/filling plug - TCS

Oil drain/filling plug - Screw-fit

Manufacturer GAMM
Description Oil drain/filling plug - TCS/1 - 6312009
Part Number 6312009
Product selection
Selector Part Number Description D E H
1 6312009 Oil drain/filling plug - TCS/1 - 6312009 M 18x1.5 26 12
2 6312034 Oil drain/filling plug - TCS/2 - 6312034 1/4 Gas 17 10
3 6312024 Oil drain/filling plug - TCS/3 - 6312024 1/4 Gas 22 10
4 6312029 Oil drain/filling plug - TCS/4 - 6312029 3/8 Gas 22 11
5 6312019 Oil drain/filling plug - TCS/5 - 6312019 1/2 Gas 26 12
6 6312014 Oil drain/filling plug - TCS/6 - 6312014 3/4 Gas 32 12
7 6312039 Oil drain/filling plug - TCS/7 - 6312039 1 Gas 38 18
Part Number
Description
D
E
H
Documentation
Contact the supplier
GAMM High quality industrial plastic control components
GAMM SRL