1

MTR

Tubolar grip handle

Manufacturer GAMM
Description MTR20-200
Part Number 6321100
Product selection
Selector Part Number Description B A E F G h D d d1 d2 L l1 l2 l3 l4 T
1 6321100 MTR20-200 200 228 28 56 25 42 13 8,5 30 - 158 15 50 - - 20
2 6321120 MTR20-300 300 328 28 56 25 42 13 8,5 30 - 258 15 50 - - 20
3 6321140 MTR20-400 400 428 28 56 25 42 13 8,5 30 - 358 15 50 - - 20
4 6321150 MTR20-500 500 528 28 56 25 42 13 8,5 30 - 458 15 50 - - 20
5 6321160 MTR20-600 600 628 28 56 25 42 13 8,5 30 - 558 15 50 - - 20
6 6321205 MTR30-300 300 342 42 81 40 60 17 10,5 44 4 236 22 75 15 18 30
7 6321215 MTR30-400 400 442 42 81 40 60 17 10,5 44 4 336 22 75 15 18 30
8 6321225 MTR30-500 500 542 42 81 40 60 17 10,5 44 4 436 22 75 15 18 30
9 6321235 MTR30-600 600 642 42 81 40 60 17 10,5 44 4 536 22 75 15 18 30
Part Number
Description
B
A
E
F
G
h
D
d
d1
d2
L
l1
l2
l3
l4
T
Documentation
Contact the supplier
GAMM High quality industrial plastic control components
GAMM SRL