1

MAP

Adjustable clamping lever

Manufacturer GAMM
Description MAP/40 M5x30
Part Number 7345012
Product selection
Selector Part Number Description C H H1 H2 D d d1 L
1 7345012 MAP/40 M5x30 24 32 40 30 16 11 M 5 40
2 7345015 MAP/40 M6x20 24 32 40 20 16 11 M 6 40
3 7345017 MAP/40 M6x30 24 32 40 30 16 11 M 6 40
4 7307015 MAP/55 M6x20 27 36 51 20 20 14 M 6 55
5 7307014 MAP/55 M6x25 27 36 51 25 20 14 M 6 55
6 7307016 MAP/55 M6x30 27 36 51 30 20 14 M 6 55
7 7307017 MAP/55 M6x40 27 36 51 40 20 14 M 6 55
8 7307018 MAP/55 M8x15 27 36 51 15 20 14 M 8 55
9 7307020 MAP/55 M8x20 27 36 51 20 20 14 M 8 55
10 7307021 MAP/55 M8x25 27 36 51 25 20 14 M 8 55
11 7307022 MAP/55 M8x30 27 36 51 30 20 14 M 8 55
12 7307026 MAP/55 M8x35 27 36 51 35 20 14 M 8 55
13 7307023 MAP/55 M8x40 27 36 51 40 20 14 M 8 55
14 7307024 MAP/55 M8x50 27 36 51 50 20 14 M 8 55
15 7307025 MAP/55 M8x60 27 36 51 60 20 14 M 8 55
16 7308005 MAP/79 M8x20 36 48 67 20 27 20 M 8 79
17 7308007 MAP/79 M8x30 36 48 67 30 27 20 M 8 79
18 7308008 MAP/79 M8x35 36 48 67 35 27 20 M 8 79
19 7308009 MAP/79 M8x40 36 48 67 40 27 20 M 8 79
20 7380011 MAP/79 M8x50 36 48 67 50 27 20 M 8 79
21 7308010 MAP/79 M10x20 36 48 67 20 27 20 M10 79
22 7308025 MAP/79 M10x25 36 48 67 25 27 20 M10 79
23 7308012 MAP/79 M10x30 36 48 67 30 27 20 M10 79
24 7308014 MAP/79 M10x40 36 48 67 40 27 20 M10 79
25 7308017 MAP/79 M10x50 36 48 67 50 27 20 M10 79
26 7308018 MAP/79 M10x60 36 48 67 60 27 20 M10 79
27 7308015 MAP/79 M12x20 36 48 67 20 27 20 M12 79
28 7308019 MAP/79 M12x30 36 48 67 30 27 20 M12 79
29 7308020 MAP/79 M12x40 36 48 67 40 27 20 M12 79
30 7308021 MAP/79 M12x50 36 48 67 50 27 20 M12 79
31 7308022 MAP/79 M12x60 36 48 67 60 27 20 M12 79
32 7308004 MAP/79 M12x70 36 48 67 70 27 20 M12 79
33 7348005 MAP/100 M12x30 48 60 85 30 33 25 M12 100
34 7348010 MAP/100 M12x40 48 60 85 40 33 25 M12 100
35 7348015 MAP/100 M12x50 48 60 85 50 33 25 M12 100
36 7348020 MAP/100 M12x60 48 60 85 60 33 25 M12 100
37 7348025 MAP/100 M12x70 48 60 85 70 33 25 M12 100
38 7348030 MAP/100 M14x30 48 60 85 30 33 25 M14 100
39 7348035 MAP/100 M14x40 48 60 85 40 33 25 M14 100
40 7348040 MAP/100 M14x50 48 60 85 50 33 25 M14 100
41 7348045 MAP/100 M14x60 48 60 85 60 33 25 M14 100
42 7348050 MAP/100 M14x70 48 60 85 70 33 25 M14 100
43 7348055 MAP/100 M16x30 48 60 85 30 33 25 M16 100
44 7348060 MAP/100 M16x40 48 60 85 40 33 25 M16 100
45 7348065 MAP/100 M16x50 48 60 85 50 33 25 M16 100
46 7348070 MAP/100 M16x60 48 60 85 60 33 25 M16 100
47 7348075 MAP/100 M16x70 48 60 85 70 33 25 M16 100
Part Number
Description
C
H
H1
H2
D
d
d1
L
Documentation
Contact the supplier
GAMM High quality industrial plastic control components
GAMM SRL