1

KRP

Adjustable clamping lever

Manufacturer GAMM
Description KRP/42 M4x20
Part Number 6355610
Product selection
Selector Part Number Description B A F H H1 h D L l1
1 6355610 KRP/42 M4x20 50 19 17 29 32 3 12 42 20
2 6355620 KRP/42 M5x20 50 19 17 29 32 3 12 42 20
3 6355630 KRP/42 M5x30 50 19 17 29 32 3 12 42 30
4 6355635 KRP/42 M6x15 50 19 17 29 32 3 12 42 15
5 6355640 KRP/42 M6x20 50 19 17 29 32 3 12 42 20
6 6355650 KRP/42 M6x30 50 19 17 29 32 3 12 42 30
7 6356610 KRP/63 M5x20 73 25 21 39 43 4 15 63 20
8 6356615 KRP/63 M6x15 73 25 21 39 43 4 15 63 15
9 6356620 KRP/63 M6x20 73 25 21 39 43 4 15 63 20
10 6356625 KRP/63 M6x25 73 25 21 39 43 4 15 63 25
11 6356630 KRP/63 M6x30 73 25 21 39 43 4 15 63 30
12 6356640 KRP/63 M6x40 73 25 21 39 43 4 15 63 40
13 6356660 KRP/63 M8x15 73 25 21 39 43 4 15 63 15
14 6356665 KRP/63 M8x20 73 25 21 39 43 4 15 63 20
15 6356670 KRP/63 M8x25 73 25 21 39 43 4 15 63 25
16 6356675 KRP/63 M8x30 73 25 21 39 43 4 15 63 30
17 6356680 KRP/63 M8x35 73 25 21 39 43 4 15 63 35
18 6356685 KRP/63 M8x40 73 25 21 39 43 4 15 63 40
19 6356695 KRP/63 M8x50 73 25 21 39 43 4 15 63 50
20 6357610 KRP/80 M8x20 92 30 27 48 54 6 19 80 20
21 6357620 KRP/80 M8x30 92 30 27 48 54 6 19 80 30
22 6357625 KRP/80 M8x35 92 30 27 48 54 6 19 80 35
23 6357630 KRP/80 M8x40 92 30 27 48 54 6 19 80 40
24 6357640 KRP/80 M8x50 92 30 27 48 54 6 19 80 50
25 6357660 KRP/80 M10x20 92 30 27 48 54 6 19 80 20
26 6357665 KRP/80 M10x25 92 30 27 48 54 6 19 80 25
27 6357670 KRP/80 M10x30 92 30 27 48 54 6 19 80 30
28 6357680 KRP/80 M10x40 92 30 27 48 54 6 19 80 40
29 6357690 KRP/80 M10x50 92 30 27 48 54 6 19 80 50
30 6357700 KRP/80 M10x60 92 30 27 48 54 6 19 80 60
31 6357720 KRP/80 M12x20 92 30 27 48 54 6 19 80 20
32 6357730 KRP/80 M12x30 92 30 27 48 54 6 19 80 30
33 6357740 KRP/80 M12x40 92 30 27 48 54 6 19 80 40
34 6357750 KRP/80 M12x50 92 30 27 48 54 6 19 80 50
35 6357760 KRP/80 M12x60 92 30 27 48 54 6 19 80 60
36 6358620 KRP/100 M12x30 115 36 30 58 66 8 25 100 30
37 6358630 KRP/100 M12x40 115 36 30 58 66 8 25 100 40
38 6358640 KRP/100 M12x50 115 36 30 58 66 8 25 100 50
39 6358650 KRP/100 M12x60 115 36 30 58 66 8 25 100 60
40 6358660 KRP/100 M12x70 115 36 30 58 66 8 25 100 70
41 6358680 KRP/100 M14x30 115 36 30 58 66 8 25 100 30
42 6358690 KRP/100 M14x40 115 36 30 58 66 8 25 100 40
43 6358700 KRP/100 M14x50 115 36 30 58 66 8 25 100 50
44 6358710 KRP/100 M14x60 115 36 30 58 66 8 25 100 60
45 6358720 KRP/100 M14x70 115 36 30 58 66 8 25 100 70
46 6358740 KRP/100 M16x30 115 36 30 58 66 8 25 100 30
47 6358750 KRP/100 M16x40 115 36 30 58 66 8 25 100 40
48 6358760 KRP/100 M16x50 115 36 30 58 66 8 25 100 50
49 6358770 KRP/100 M16x60 115 36 30 58 66 8 25 100 60
50 6358780 KRP/100 M16x70 115 36 30 58 66 8 25 100 70
Part Number
Description
B
A
F
H
H1
h
D
L
l1
Documentation
Contact the supplier
GAMM High quality industrial plastic control components
GAMM SRL