1

KRB

Adjustable clamping lever

Manufacturer GAMM
Description KRB/42 M4
Part Number 6355005
Product selection
Selector Part Number Description B A E F H H1 h D L
1 6355005 KRB/42 M4 50 19 9 17 29 32 3 12 42
2 6355010 KRB/42 M5 50 19 9 17 29 32 3 12 42
3 6355015 KRB/42 M6 50 19 9 17 29 32 3 12 42
4 6356010 KRB/63 M5 73 25 13 21 39 43 4 15 63
5 6356015 KRB/63 M6 73 25 13 21 39 43 4 15 63
6 6356020 KRB/63 M8 73 25 13 21 39 43 4 15 63
7 6357010 KRB/80 M8 92 30 15 27 48 54 6 19 80
8 6357015 KRB/80 M10 92 30 16 27 48 54 6 19 80
9 6357020 KRB/80 M12 92 30 18 27 48 54 6 19 80
10 6358010 KRB/100 M12 115 36 18 30 58 66 8 25 100
11 6358015 KRB/100 M14 115 36 20 30 58 66 8 25 100
12 6358020 KRB/100 M16 115 36 20 30 58 66 8 25 100
Part Number
Description
B
A
E
F
H
H1
h
D
L
Documentation
Contact the supplier
GAMM High quality industrial plastic control components
GAMM SRL