Knurled knob - ZB/FP

Knurled knob - Brass insert with tapped through hole

Manufacturer GAMM
Description Knurled knob - ZB/22/FP - 6332001
Part Number 6332001
Product selection
Selector Part Number Description A B C D E F d
1 6332001 Knurled knob - ZB/22/FP - 6332001 22 15 14 M4 11 6 9
2 6332006 Knurled knob - ZB/22/FP - 6332006 22 15 14 M5 11 6 9
3 6332011 Knurled knob - ZB/22/FP - 6332011 22 15 14 M6 11 6 9
4 6332016 Knurled knob - ZB/22/FP - 6332016 22 15 14 M8 11 6 9
5 6328001 Knurled knob - ZB/24/FP - 6328001 24 15 14 M4 11 6 9
6 6328021 Knurled knob - ZB/24/FP - 6328021 24 15 14 M5 11 6 9
7 6328006 Knurled knob - ZB/24/FP - 6328006 24 15 14 M6 11 6 9
8 6328016 Knurled knob - ZB/24/FP - 6328016 24 15 14 M8 11 6 9
9 6339095 Knurled knob - ZB/26/FP - 6339095 26 16 15 M4 11 6 9
10 6339100 Knurled knob - ZB/26/FP - 6339100 26 16 15 M5 11 6 9
11 6339105 Knurled knob - ZB/26/FP - 6339105 26 16 15 M6 11 6 9
12 6339110 Knurled knob - ZB/26/FP - 6339110 26 16 15 M8 11 6 9
Part Number
Description
A
B
C
D
E
F
d
Documentation
Contact the supplier
GAMM High quality industrial plastic control components
GAMM SRL