Knurled handle with hand gard - PV

Handle with hand gard - Moulded blind hole

Manufacturer GAMM
Description Knurled handle with hand gard - PV/44x115 - 7317770
Part Number 7317770
Product selection
Selector Part Number Description D d d1 L P
1 7317770 Knurled handle with hand gard - PV/44x115 - 7317770 31 44 115 110
2 7317772 Knurled handle with hand gard - PV/44x115 - 7317772 31 44 115 110
3 7317774 Knurled handle with hand gard - PV/44x115 - 7317774 31 44 115 110
4 7317780 Knurled handle with hand gard - PV/49x125 - 7317780 36 49 125 120
5 7317782 Knurled handle with hand gard - PV/49x125 - 7317782 36 26 49 125 120
6 7317784 Knurled handle with hand gard - PV/49x125 - 7317784 36 49 125 120
7 7317785 Knurled handle with hand gard - PV/49x125 - 7317785 36 29 49 125 120
8 7317790 Knurled handle with hand gard - PV/51x130 - 7317790 42 30 51 130 125
9 7317795 Knurled handle with hand gard - PV/51x130 - 7317795 42 33 51 130 125
Part Number
Description
D
d
d1
L
P
Documentation
Contact the supplier
GAMM High quality industrial plastic control components
GAMM SRL