Indexing Plungers - PNDX

Indexing Plungers - Threaded stainless steel body and pin

Manufacturer GAMM
Description Indexing Plungers - PNDX/22 - 6395207
Part Number 6395207
Product selection
Selector Part Number Description H L d d2 M l1 l2 l3 Y
1 6395207 Indexing Plungers - PNDX/22 - 6395207 18 25 22 5 - 16 9 5 12
2 6395212 Indexing Plungers - PNDX/26 - 6395212 23 29 26 6 - 19 10 6 14
3 6395217 Indexing Plungers - PNDX/32 - 6395217 28 37 32 8 - 25 12 8 19
4 6395222 Indexing Plungers - PNDX/32 - 6395222 28 41 32 10 - 27 14 10 22
5 6395208 Indexing Plungers - PNDX/22/C - 6395208 18 25 22 5 5 16 9 5 12
6 6395213 Indexing Plungers - PNDX/26/C - 6395213 23 29 26 6 6 19 10 6 14
7 6395218 Indexing Plungers - PNDX/32/C - 6395218 28 37 32 8 8 25 12 8 19
8 6395223 Indexing Plungers - PNDX/32/C - 6395223 28 41 32 10 10 27 14 10 22
Part Number
Description
H
L
d
d2
M
l1
l2
l3
Y
Documentation
Contact the supplier
GAMM High quality industrial plastic control components
GAMM SRL