Gear lever - BI

Gear lever - Cylindrical handle

Manufacturer GAMM
Description Gear lever - BI/22 M8X75 - 6135100
Part Number 6135100
Product selection
Selector Part Number Description A L D E B B+L C
1 6135100 Gear lever - BI/22 M8X75 - 6135100 22 40 M 8 10 35 75 12
2 6135105 Gear lever - BI/22 M8X85 - 6135105 22 40 M 8 10 45 85 12
3 6135110 Gear lever - BI/22 M8X115 - 6135110 22 40 M 8 10 75 115 12
4 6135200 Gear lever - BI/22 M10X75 - 6135200 22 40 M10 12 35 75 14
5 6135205 Gear lever - BI/22 M10X85 - 6135205 22 40 M10 12 45 85 14
6 6135210 Gear lever - BI/22 M10X115 - 6135210 22 40 M10 12 75 115 14
7 6135215 Gear lever - BI/22 M10X130 - 6135215 25 55 M10 12 75 130 14
8 6135300 Gear lever - BI/25 M12X68 - 6135300 25 55 M12 15 13 68 15
9 6135305 Gear lever - BI/25 M12X95 - 6135305 25 55 M12 15 40 95 15
10 6135310 Gear lever - BI/25 M12X130 - 6135310 25 55 M12 15 75 130 15
11 6135315 Gear lever - BI/25 M12X160 - 6135315 25 55 M12 15 105 160 15
12 6135320 Gear lever - BI/32 M12X175 - 6135320 32 70 M12 15 105 175 15
13 6135005 Gear lever - BI/25 M14X68 - 6135005 25 55 M14 15 13 68 15
14 6135010 Gear lever - BI/25 M14X95 - 6135010 25 55 M14 15 40 95 15
15 6135015 Gear lever - BI/25 M14X130 - 6135015 25 55 M14 15 75 130 15
16 6135017 Gear lever - BI/25 M14X160 - 6135017 25 55 M14 15 105 160 15
17 6135019 Gear lever - BI/32 M14X145 - 6135019 32 70 M14 15 75 145 15
18 6135020 Gear lever - BI/32 M14X175 - 6135020 32 32 M14 15 105 175 15
Part Number
Description
A
L
D
E
B
B+L
C
Documentation
Contact the supplier
GAMM High quality industrial plastic control components
GAMM SRL