1

GB/FP

Plastic wing nut

Manufacturer GAMM
Description GB/34/FP
Part Number 6309019
Product selection
Selector Part Number Description A B C D F d H
1 6309019 GB/34/FP 34 14 18 M 5 4 7 15
2 6309020 GB/34/FP 34 14 18 M 6 4 7 15
3 6309030 GB/40/FP 40 15 19 M 6 4 9 15
4 6309035 GB/40/FP 40 15 19 M 8 4 9 15
5 6309010 GB/48/FP 48 17 20 M 6 4 9 15
6 6309015 GB/48/FP 48 17 20 M 8 4 9 15
Part Number
Description
A
B
C
D
F
d
H
Documentation
Contact the supplier
GAMM High quality industrial plastic control components
GAMM SRL