Four lobe-knob - VQB

Four lobe-knob - Zinc plated steel insert with tapped blind hole

Manufacturer GAMM
Description Four lobe-knob - VQB/25 - 7120005
Part Number 7120005
Product selection
CAD Selector Part Number Description A B C D E F
1 7120005 Four lobe-knob - VQB/25 - 7120005 25 12 15 M5 11 7
2 7120010 Four lobe-knob - VQB/32 - 7120010 32 15 21 M5 11 10
3 7120015 Four lobe-knob - VQB/32 - 7120015 32 15 21 M6 15 10
4 7120020 Four lobe-knob - VQB/40 - 7120020 40 19 26 M6 15 13
5 7120025 Four lobe-knob - VQB/40 - 7120025 40 19 26 M8 17 13
6 7120030 Four lobe-knob - VQB/50 - 7120030 50 23 33 M8 17 20
7 7120035 Four lobe-knob - VQB/50 - 7120035 50 23 33 M10 23 20
8 7120040 Four lobe-knob - VQB/63 - 7120040 63 27 40 M8 17 25
9 7120045 Four lobe-knob - VQB/63 - 7120045 63 27 40 M10 23 25
10 7120050 Four lobe-knob - VQB/63 - 7120050 63 27 40 M12 27 25
No CAD available 11 7120055 Four lobe-knob - VQB/80 - 7120055 80 36 51 M12 27 30
No CAD available 12 7120065 Four lobe-knob - VQB/80 - 7120065 80 36 51 M16 30 30
Part Number
Description
A
B
C
D
E
F
Documentation
Contact the supplier
GAMM High quality industrial plastic control components
GAMM SRL