Five lobe-knob - VUP

Five lobe-knob - Threaded zinc plated steel stud

Manufacturer GAMM
Description Five lobe-knob - VUP/60 - 6121000
Part Number 6121000
Product selection
Selector Part Number Description A B C D E F L
1 6121000 Five lobe-knob - VUP/60 - 6121000 60 25 40 M8 24 16 30
2 6121002 Five lobe-knob - VUP/60 - 6121002 60 25 40 M10 24 16 30
3 6121003 Five lobe-knob - VUP/75 - 6121003 75 30 48 M10 28 20 30
4 6121005 Five lobe-knob - VUP/75 - 6121005 75 30 48 M10 28 20 60
5 6121010 Five lobe-knob - VUP/75 - 6121010 75 30 48 M10 28 20 70
6 6121012 Five lobe-knob - VUP/75 - 6121012 75 30 48 M12 28 20 30
7 6121015 Five lobe-knob - VUP/75 - 6121015 75 30 48 M12 28 20 60
8 6121020 Five lobe-knob - VUP/75 - 6121020 75 30 48 M12 28 20 70
9 6121025 Five lobe-knob - VUP/90 - 6121025 90 35 52 M12 32 20 60
10 6121030 Five lobe-knob - VUP/90 - 6121030 90 35 52 M12 32 20 70
11 6121035 Five lobe-knob - VUP/90 - 6121035 90 35 52 M14 32 20 60
12 6121040 Five lobe-knob - VUP/90 - 6121040 90 35 52 M14 32 20 70
Part Number
Description
A
B
C
D
E
F
L
Documentation
Contact the supplier
GAMM High quality industrial plastic control components
GAMM SRL