Eight lobe-knob - VPA

Eight lobe-knob - Threaded zinc plated steel stud

Manufacturer GAMM
Description Eight lobe-knob - VPA/25 - 6302005
Part Number 6302005
Product selection
Selector Part Number Description A B C D F L
1 6302005 Eight lobe-knob - VPA/25 - 6302005 25 13 17 M 4 8 10
2 6302010 Eight lobe-knob - VPA/25 - 6302010 25 13 17 M 4 8 15
3 6302015 Eight lobe-knob - VPA/25 - 6302015 25 13 17 M 5 8 10
4 6302020 Eight lobe-knob - VPA/25 - 6302020 25 13 17 M 5 8 15
5 6302025 Eight lobe-knob - VPA/25 - 6302025 25 13 17 M 5 8 25
6 6302030 Eight lobe-knob - VPA/25 - 6302030 25 13 17 M 6 8 10
7 6302035 Eight lobe-knob - VPA/25 - 6302035 25 13 17 M 6 8 15
8 6302036 Eight lobe-knob - VPA/25 - 6302036 25 13 17 M 6 8 20
9 6302040 Eight lobe-knob - VPA/25 - 6302040 25 13 17 M 6 8 25
10 6302045 Eight lobe-knob - VPA/35 - 6302045 35 18 20 M 6 8 10
11 6302047 Eight lobe-knob - VPA/35 - 6302047 35 18 20 M 6 8 15
12 6302050 Eight lobe-knob - VPA/35 - 6302050 35 18 20 M 6 8 20
13 6302055 Eight lobe-knob - VPA/35 - 6302055 35 18 20 M 6 8 25
14 6302060 Eight lobe-knob - VPA/35 - 6302060 35 18 20 M 6 8 35
15 6302065 Eight lobe-knob - VPA/35 - 6302065 35 18 20 M 8 8 15
16 6302067 Eight lobe-knob - VPA/35 - 6302067 35 18 20 M 8 8 20
17 6302070 Eight lobe-knob - VPA/35 - 6302070 35 18 20 M 8 8 25
18 6302075 Eight lobe-knob - VPA/35 - 6302075 35 18 20 M 8 8 35
19 6302080 Eight lobe-knob - VPA/35 - 6302080 35 18 20 M 8 8 40
20 6302090 Eight lobe-knob - VPA/35 - 6302090 35 18 20 M 10 8 30
21 6302110 Eight lobe-knob - VPA/45 - 6302110 45 22 26 M 8 12 15
22 6302115 Eight lobe-knob - VPA/45 - 6302115 45 22 26 M 8 12 20
23 6302120 Eight lobe-knob - VPA/45 - 6302120 45 22 26 M 8 12 25
24 6302125 Eight lobe-knob - VPA/45 - 6302125 45 22 26 M 8 12 30
25 6302130 Eight lobe-knob - VPA/45 - 6302130 45 22 26 M 8 12 35
26 6302135 Eight lobe-knob - VPA/45 - 6302135 45 22 26 M 8 12 40
27 6302140 Eight lobe-knob - VPA/45 - 6302140 45 22 26 M 10 12 20
28 6302145 Eight lobe-knob - VPA/45 - 6302145 45 22 26 M 10 12 30
29 6302150 Eight lobe-knob - VPA/45 - 6302150 45 22 26 M 10 12 35
30 6302155 Eight lobe-knob - VPA/45 - 6302155 45 22 26 M 10 12 40
31 6302158 Eight lobe-knob - VPA/55 - 6302158 55 25 29 M 8 15 15
32 6302160 Eight lobe-knob - VPA/55 - 6302160 55 25 29 M 8 15 20
33 6302165 Eight lobe-knob - VPA/55 - 6302165 55 25 29 M 8 15 30
34 6302170 Eight lobe-knob - VPA/55 - 6302170 55 25 29 M 8 15 40
35 6302173 Eight lobe-knob - VPA/55 - 6302173 55 25 29 M 10 15 15
36 6302175 Eight lobe-knob - VPA/55 - 6302175 55 25 29 M 10 15 20
37 6302180 Eight lobe-knob - VPA/55 - 6302180 55 25 29 M 10 15 30
38 6302185 Eight lobe-knob - VPA/55 - 6302185 55 25 29 M 10 15 40
39 6302190 Eight lobe-knob - VPA/55 - 6302190 55 25 29 M 12 15 30
40 6302195 Eight lobe-knob - VPA/55 - 6302195 55 25 29 M 12 15 40
Part Number
Description
A
B
C
D
F
L
Documentation
Contact the supplier
GAMM High quality industrial plastic control components
GAMM SRL