Cylindrical handle with fixed stud - MCF

Cylindrical handle with fixed stud - Threaded zinc plated steel stud

Manufacturer GAMM
Description Cylindrical handle with fixed stud - MCF/13X27 M5 - 6139002
Part Number 6139002
Product selection
Selector Part Number Description A L D E
1 6139002 Cylindrical handle with fixed stud - MCF/13X27 M5 - 6139002 13 27 M 5 10
2 6139003 Cylindrical handle with fixed stud - MCF/13X27 M6 - 6139003 13 27 M 6 10
3 6139005 Cylindrical handle with fixed stud - MCF/17x40 M6 - 6139005 17 40 M 6 15
4 6139006 Cylindrical handle with fixed stud - MCF/21x50 M6 - 6139006 21 50 M 6 15
5 6139007 Cylindrical handle with fixed stud - MCF/21x50 M8 - 6139007 21 50 M 8 15
6 6139010 Cylindrical handle with fixed stud - MCF/23x55 M8 - 6139010 23 55 M 8 15
7 6139015 Cylindrical handle with fixed stud - MCF/25x65 M10 - 6139015 25 65 M10 15
8 6139020 Cylindrical handle with fixed stud - MCF/28x85 M10 - 6139020 28 85 M10 15
9 6139025 Cylindrical handle with fixed stud - MCF/28x85 M12 - 6139025 28 85 M12 15
10 6139030 Cylindrical handle with fixed stud - MCF/29x115 M8 - 6139030 29 112 M 8 15
11 6139035 Cylindrical handle with fixed stud - MCF/29x115 M10 - 6139035 29 112 M10 15
12 6139040 Cylindrical handle with fixed stud - MCF/29x115 M12 - 6139040 29 112 M12 15
Part Number
Description
A
L
D
E
Documentation
Contact the supplier
GAMM High quality industrial plastic control components
GAMM SRL