Cylindrical handle - MC

Cylindrical handle - Moulded in female thread

Manufacturer GAMM
Description Cylindrical handle - MC/13x27 M5 - 6136002
Part Number 6136002
Product selection
Selector Part Number Description A L D E
1 6136002 Cylindrical handle - MC/13x27 M5 - 6136002 13 27 M 5 14
2 6136003 Cylindrical handle - MC/13x27 M6 - 6136003 13 27 M 6 14
3 6136005 Cylindrical handle - MC/17x40 M6 - 6136005 17 40 M 6 20
4 6136010 Cylindrical handle - MC/17x40 M8 - 6136010 17 40 M 8 25
5 6136012 Cylindrical handle - MC/21x50 M6 - 6136012 21 50 M 6 25
6 6136013 Cylindrical handle - MC/21x50 M8 - 6136013 21 50 M 8 25
7 6136014 Cylindrical handle - MC/21x50 M10 - 6136014 21 50 M10 25
8 6136016 Cylindrical handle - MC/23x55 M6 - 6136016 23 55 M6 25
9 6136015 Cylindrical handle - MC/23x55 M8 - 6136015 23 55 M 8 25
10 6136020 Cylindrical handle - MC/23x55 M10 - 6136020 23 55 M10 25
11 6136025 Cylindrical handle - MC/25x65 M8 - 6136025 25 65 M 8 30
12 6136030 Cylindrical handle - MC/25x65 M10 - 6136030 25 65 M10 30
13 6136032 Cylindrical handle - MC/25x65 M12 - 6136032 25 65 M12 30
14 6136034 Cylindrical handle - MC/28x85 M8 - 6136034 28 85 M 8 40
15 6136035 Cylindrical handle - MC/28x85 M10 - 6136035 28 85 M10 40
16 6136040 Cylindrical handle - MC/28x85 M12 - 6136040 28 85 M12 40
17 6136042 Cylindrical handle - MC/28x85 M14 - 6136042 28 85 M14 40
18 6136050 Cylindrical handle - MC/29x115 M8 - 6136050 29 112 M 8 40
19 6136055 Cylindrical handle - MC/29x115 M10 - 6136055 29 112 M10 40
20 6136060 Cylindrical handle - MC/29x115 M12 - 6136060 29 112 M12 40
Part Number
Description
A
L
D
E
Documentation
Contact the supplier
GAMM High quality industrial plastic control components
GAMM SRL