1

CRF

Threaded rectangular ribbed inserts

Manufacturer GAMM
Description CRF2030
Part Number 7321330
Product selection
Selector Part Number Description A B d of the outer tube thread
1 7321330 CRF2030 19 6 20X30 M10
2 7321335 CRF2035 19 6 20X35 M10
3 7321340 CRF2040 19 6 20X40 M10
4 7321345 CRF2050 19 6 20X50 M10
5 7321350 CRF2060 19 6 20X60 M10
6 7321355 CRF2550 22 6 25X50 M10
Part Number
Description
A
B
d of the outer tube
thread
Documentation
Contact the supplier
GAMM High quality industrial plastic control components
GAMM SRL
Users Who Downloaded This Product Also Downloaded
Page