Control lever - LM

Control lever - Cylindrical handle

Manufacturer GAMM
Description Control lever - LM/46-P 8 - 6337100
Part Number 6337100
Product selection
Selector Part Number Description D H L L1 C A α d E F B β MC G d1 P R
1 6337100 Control lever - LM/46-P 8 - 6337100 22 22 108 53 22 46 20° 6 28 7 25 125° 21X50 32 10 8 17
2 6337110 Control lever - LM/46-P12 - 6337110 22 22 108 53 22 46 20° 6 28 7 25 125° 21X50 32 10 12 17
3 6337120 Control lever - LM/46-P15 - 6337120 22 22 108 53 22 46 20° 6 28 7 25 125° 21X50 32 10 15 17
4 6337200 Control lever - LM/56-P10 - 6337200 26 27 127 60 28 56 20° 8 34 9 30 125° 23X55 39 12 10 20
5 6337210 Control lever - LM/56-P14 - 6337210 26 27 127 60 28 56 20° 8 34 9 30 125° 23X55 39 12 14 20
6 6337220 Control lever - LM/56-P18 - 6337220 26 27 127 60 28 56 20° 8 34 9 30 125° 23X55 39 12 18 20
Part Number
Description
D
H
L
L1
C
A
α
d
E
F
B
β
MC
G
d1
P
R
Documentation
Contact the supplier
GAMM High quality industrial plastic control components
GAMM SRL