Cabinet U-Handle - MP

Cabinet U-Handle - Hexagon through hole

Manufacturer GAMM
Description Cabinet U-Handle - MP/110 A - 6308005
Part Number 6308005
Product selection
Selector Part Number Description B A E F C H D Material
1 6308005 Cabinet U-Handle - MP/110 A - 6308005 110 142 10 26 31 49 6 ABS nero
2 6308025 Cabinet U-Handle - MP/110 N - 6308025 110 142 10 26 31 49 6 Nylon nero
3 6308045 Cabinet U-Handle - MP/117 A - 6308045 117 142 10 26 31 49 6 ABS nero
4 6308065 Cabinet U-Handle - MP/117 N - 6308065 117 142 10 26 31 49 6 Nylon nero
5 6308085 Cabinet U-Handle - MP/132 A - 6308085 132 162 13 30 36 57 8 ABS nero
6 6308105 Cabinet U-Handle - MP/132 N - 6308105 132 162 13 30 36 57 8 Nylon nero
Part Number
Description
B
A
E
F
C
H
D
Material
Documentation
Contact the supplier
GAMM High quality industrial plastic control components
GAMM SRL