Ball knob - SP

Ball knob - Moulded in female thread

Manufacturer GAMM
Description Ball knob - SP/20 M4 - 7382005
Part Number 7382005
Product selection
Selector Part Number Description A D B
1 7382005 Ball knob - SP/20 M4 - 7382005 15 20 M 4
2 7382010 Ball knob - SP/20 M5 - 7382010 15 20 M 5
3 7382015 Ball knob - SP/20 M6 - 7382015 15 20 M 6
4 7382020 Ball knob - SP/25 M5 - 7382020 15 25 M 5
5 7382025 Ball knob - SP/25 M6 - 7382025 15 25 M 6
6 7382030 Ball knob - SP/25 M8 - 7382030 15 25 M 8
Part Number
Description
A
D
B
Documentation
Contact the supplier
GAMM High quality industrial plastic control components
GAMM SRL