Arm-lever - V2B/V3B

Arm-lever - Zinc plated steel stud and hub with threaded through

Manufacturer GAMM
Description Arm-lever - V2B/230 - 6109005
Part Number 6109005
Product selection
Selector Part Number Description H L L1 C A
1 6109005 Arm-lever - V2B/230 - 6109005 65 230 38 42 88
2 6109006 Arm-lever - V2B/230 - 6109006 65 230 38 42 88
3 6109010 Arm-lever - V2B/275 - 6109010 70 275 38 42 88
4 6109011 Arm-lever - V2B/275 - 6109011 70 275 38 42 88
5 6109015 Arm-lever - V2B/340 - 6109015 84 340 38 42 88
6 6109016 Arm-lever - V2B/340 - 6109016 84 340 38 42 88
7 6109020 Arm-lever - V2B/400 - 6109020 95 400 38 42 88
8 6109021 Arm-lever - V2B/400 - 6109021 95 400 38 42 88
9 6109025 Arm-lever - V3B/230 - 6109025 65 230 38 42 88
10 6109026 Arm-lever - V3B/230 - 6109026 65 230 38 42 88
11 6109030 Arm-lever - V3B/275 - 6109030 70 275 38 42 88
12 6109031 Arm-lever - V3B/275 - 6109031 70 275 38 42 88
13 6109035 Arm-lever - V3B/340 - 6109035 84 340 38 42 88
14 6109036 Arm-lever - V3B/340 - 6109036 84 340 38 42 88
15 6109040 Arm-lever - V3B/400 - 6109040 95 400 38 42 88
16 6109041 Arm-lever - V3B/400 - 6109041 95 400 38 42 88
Part Number
Description
H
L
L1
C
A
Product Description

A richiesta la manopola terminale dei bracci può essere sostituita da altre versioni.

Documentation
Contact the supplier
GAMM High quality industrial plastic control components
GAMM SRL